(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sockets (6-Point) 3S (3S-06)

Sockets (6-Point) 3S 3S-06
  • Volume Discount

A socket ideal for hexagon bolt/nut tightening and loosening work.
[Features]
· Hex subtense with good access to hexagon bolts and nuts.
· Compact design that's convenient for work in narrow areas.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

3S-06

 
Part Number
3S-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

6269.31754.5

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Please check the type/dimensions/specifications of the part 3S-06 in the Sockets (6-Point) 3S series.

Products like this...

Part Number
3S-07
3S-08
3S-09
3S-10
3S-11
3S-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

72610.71755
1 Piece(s)Available

12 Days or more

82611.71767
1 Piece(s)Available

12 Days or more

92613.21767
1 Piece(s)Available

8 Days or more

102614.71778
1 Piece(s)Available

8 Days or more

112615.71789
1 Piece(s)Available

8 Days or more

12261718810

Additional Products in this Category

Tech Support