(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spinner Handle 111 (Part Numbers)

Spinner Handle 111
  • Volume Discount

Socket wrench with 6.35 mm insertion.
[Features]
· The square drive is refracted by 90° in either left or right around the pin at the head of the handle as the center and can be used at any angle.
· Total length: 150 mm.
· Place the handle upright when turning quickly in temporary tightening, etc., and turn the handle to the side when performing final tightening.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

111

 
Part Number
111
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 150 Handle Type ° Spinner

Please check the type/dimensions/specifications of the part 111 in the Spinner Handle 111 series.

Additional Products in this Category

Tech Support