(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Joint for Impact NJ40 (Part Numbers)

Universal Joint for Impact NJ40
  • Volume Discount

Attachment for impact wrench that also allows diagonal work at an angle.
[Features]
· Connect between the impact socket and power tool to enable work at an angle on inclined surfaces.
· Ball-shaped and the rotation is very smooth.
· It tilts about 20 degrees, allowing work to be performed in complex spots where working in a straight line is impossible.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Insertion angle: 12.7 mm.
[Applications]
· For work in locations where height is restricted or obstacles are present.
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number

Configured Part Number is shown.

NJ40

Part Number
NJ40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 85.5 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 34

Please check the type/dimensions/specifications of the part NJ40 in the Universal Joint for Impact NJ40 series.

Additional Products in this Category

Tech Support