(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket for Impact Wrenches 4AH

Hexagonal Socket for Impact Wrenches 4AH
  • Volume Discount

Impact-resistant hexagonal socket.
[Features]
· Extremely impact-resistant design.
· Insertion angle: 12.7 mm.
[Applications]
· For tightening and loosening hex socket bolts and hex socket set screws.
· For impact wrenches and power tools.
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AH-05
4AH-06
4AH-08
4AH-10
4AH-12
4AH-14
4AH-17
4AH-19
4AH-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

12 Days or more

52510
1 Piece(s)Available

12 Days or more

62510
1 Piece(s)Available

12 Days or more

82515
1 Piece(s)Available

8 Days or more

102515
1 Piece(s)Available

12 Days or more

122520
1 Piece(s)Available

11 Days or more

142520
1 Piece(s)Available

8 Days or more

172820
1 Piece(s)Available

12 Days or more

192820
1 Piece(s)Available

12 Days or more

222820

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 60
Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support