(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Slide Handle 205

T-Shaped Slide Handle 205
  • Volume Discount

Handle for large diameter bolt/nut tightening and loosening work.
[Features]
· The 19.0 mm square drive slides on the handle, allowing it to be used in any position.
· A socket can be attached for use as an L-type wrench or T-type wrench.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

205

 
Part Number
205
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 500 Handle Type ° T-Shaped Slide

Please check the type/dimensions/specifications of the part 205 in the T-Shaped Slide Handle 205 series.

Additional Products in this Category

Tech Support