(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set W-511

Socket Wrench Set W-511
  • Volume Discount

Socket wrench set available in 6 sizes from 10 to 19 mm.
[Features]
· Convenient carrying case included.
· Insertion angle: 9.5 mm square (3/8" sq).
· Case size: 230 x 90 x 45 mm.
· Weight: 880 g.
[Applications]
· Ideal for deep locations as well if an extension bar and ratchet handle are combined.

PDF

Part Number

Configured Part Number is shown.

W-511

 
Part Number
W-511
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Weight(g) 880

Please check the type/dimensions/specifications of the part W-511 in the Socket Wrench Set W-511 series.

Additional Products in this Category

Tech Support