(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rest Nut (S Type)

Rest Nut (S Type)
  • Volume Discount

SCM420/quenched HRC56±3 rest nut (S type).

Part Number

Configured Part Number is shown.

Part Number
11304-11000S
11304-12000S
11304-13000S
11304-21000S
11304-21100S
11304-22000S
11304-23000S
11304-31000S
11304-31100S
11304-32000S
11304-33000S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
B(0-0.05)
(mm)
B(0-0.013)
(mm)
1 Piece(s)Available

11 Days or more

1814M8925-15
1 Piece(s)Available

11 Days or more

1814M892515-
1 Piece(s)Available

11 Days or more

1814M892015-
1 Piece(s)Available

11 Days or more

2219M121243-20
1 Piece(s)Available

11 Days or more

3627M1222210-30
1 Piece(s)Available

11 Days or more

2219M12124320-
1 Piece(s)Available

11 Days or more

2219M12124020-
1 Piece(s)Available

11 Days or more

2824M161680-24
1 Piece(s)Available

11 Days or more

5646M1622600-34
1 Piece(s)Available

11 Days or more

2824M16167524-
1 Piece(s)Available

11 Days or more

2824M16166024-

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support