(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
S45C/quenched jig catch (inclined part).
A(mm) | 80 | B(mm) | 14 | C(mm) | 14 |
---|---|---|---|---|---|
D(mm) | 24 | E(mm) | 14 | F(mm) | 22 |
G(mm) | 5 | H(mm) | 15 | I(mm) | 9 |
J(mm) | 5 | Material | S45C | K(mm) | 30 |
L(mm) | 23 | M(mm) | 5 | N(mm) | 7 |
O(mm) | 8 | P(mm) | 6 | Q(mm) | R4 |
C Size Tolerance(mm) | 0~-0.2 | Heat Treatment | Hardened (shaded area) | Surface Treatment | Black oxide finish |
Mass(g) | 80 | K Dimension Tolerance(mm) | ±0.1 | P Dimension Tolerance(mm) | +0.061~+0.025 |
Please check the type/dimensions/specifications of the part JGC80 in the Jig-Catch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy