(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

T Slot Nut (S45C) Groove Damage Protection Specification

T Slot Nut (S45C) Groove Damage Protection Specification

Click this image to zoom it.

Move the mouse over the image to zoom

  • T Slot Nut (S45C) Groove Damage Protection Specification
  • T Slot Nut (S45C) Groove Damage Protection Specification
  • Volume Discount

Features a specification where the bolts do not run through to avoid damage to T-grooves caused by bolts protruding.
[Application] Fixing bolts to the T-grooves of surface plates
[Material] S45C
[Heat Treatment] Quenched
[Hardness] HRC30 ±5
[Surface Processing] Black oxide finish
[Screw Diameter] M8, M10, M12, M14, M16, M18, M20, M22, M24, M26, M28, M32, M36, M42

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TNM1008
TNM1210
TNM1410
TNM1412
TNM1612
TNM1614
TNM1812
TNM1814
TNM1816
TNM2016
TNM2018
TNM2216
TNM2218
TNM2220
TNM2416
TNM2418
TNM2420
TNM2620
TNM2622
TNM2816
TNM2820
TNM2822
TNM2824
TNM3224
TNM3227
TNM3630
TNM4236
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
A±0.3
(mm)
1 Piece(s)Available

10 Days or more

23M8 x 1.251014.36.412.7229
1 Piece(s)Available

8 Days or more

27M10 x 1.51217.56.412.72211.5
1 Piece(s)Available

8 Days or more

51M10 x 1.51422.28.515.82913.5
1 Piece(s)Available

8 Days or more

55M12×1.751422.28.515.82913.5
1 Piece(s)Available

8 Days or more

59M12×1.751625.48.515.82915.3
1 Piece(s)Available

8 Days or more

63M14×2.01625.48.515.82915.3
1 Piece(s)Available

8 Days or more

89M12×1.751828.611.119.13217
1 Piece(s)Available

8 Days or more

96M14×2.01828.611.119.13217
1 Piece(s)Available

8 Days or more

100M16×2.01828.611.119.13217
1 Piece(s)Available

8 Days or more

102M16×2.02031.811.919.13219.5
1 Piece(s)Available

8 Days or more

108M18×2.52031.811.919.13219.5
1 Piece(s)Available

8 Days or more

171M16×2.0223614.225.43821.5
1 Piece(s)Available

15 Days or more

182M18×2.5223614.225.43821.5
1 Piece(s)Available

8 Days or more

192M20×2.5243614.225.43821.5
1 Piece(s)Available

8 Days or more

214M16×2.02438.214.225.43823.5
1 Piece(s)Available

8 Days or more

203M18×2.52438.214.225.43823.5
1 Piece(s)Available

8 Days or more

214M20×2.52438.214.225.43823.5
1 Piece(s)Available

10 Days or more

250M20×2.52641.315.825.44524.9
1 Piece(s)Available

15 Days or more

263M22×2.52641.315.825.44524.9
1 Piece(s)Available

15 Days or more

326M16×2.02841.317.528.65126.5
1 Piece(s)Available

8 Days or more

338M20×2.52841.317.528.65126.5
1 Piece(s)Available

15 Days or more

353M22×2.52841.317.528.65126.5
1 Piece(s)Available

8 Days or more

378M24×3.02841.317.528.65126.5
1 Piece(s)Available

10 Days or more

420M24×3.03247.619.131.85431.3
1 Piece(s)Available

8 Days or more

450M27×3.03247.619.131.85431.3
1 Piece(s)Available

10 Days or more

750M30×3.5365022.244.56435.5
1 Piece(s)Available

10 Days or more

1150M36×4.0426227527240

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support