(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Roller Cabinet WS207

Roller Cabinet WS207

Click this image to zoom it.

Move the mouse over the image to zoom

  • WS207R
  • WS207S
  • WS207B
  • Volume Discount

A completely secure cabinet equipped with a key lock that is ideal for storing heavy objects.
[Features]
· Drawers open/close smoothly with ball bearing type double rails.
· Uses a tubular pin tumbler lock that's difficult to break.
· Equipped with a side handle with a beautiful design that can be easily gripped and operated. (Can be mounted on either left or right)
· Adopts rounded corners for a safe and chic design.
[Features]
· Roller cabinet with excellent capacity for tool storage and management.
· Also ideal for movement.

PDF

Part Number

Configured Part Number is shown.

WS207S

 
Part Number
WS207S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 676×459×995
Case Color Silver Mass(g) 71800 Product Type Roller Cabinet

Please check the type/dimensions/specifications of the part WS207S in the Roller Cabinet WS207 series.

Additional Products in this Category

Tech Support