(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Set 700SD

Tool Set 700SD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tool Set 700SD
  • Tool Set 700SD
  • Tool Set 700SD
  • Tool Set 700SD
  • Volume Discount

A tool set with abundant contents that make it ideal for on-site maintenance.
[Features]
· V type 3-tier double-opening metal case.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability.
· With plastic trays on all levels.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

700SD

 
Part Number
700SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 410 x 220 x 195 (Excluding handle part)
Set Content(Points) 53 Case Color Green Insertion Angle(mm) 12.7
Mass(g) 12000

Please check the type/dimensions/specifications of the part 700SD in the Tool Set 700SD series.

Additional Products in this Category

Tech Support