(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point Hex Socket

Long Ball Point Hex Socket
  • Volume Discount

A long socket of total length 125 mm which has been machined with a ball point.
[Features]
· Long type with an overall length of 125 mm.
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a 30° tilt angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3BH-03L
3BH-04L
3BH-05L
3BH-06L
3BH-08L
3BH-10L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

8 Days or more

31798
1 Piece(s)Available

12 Days or more

41798
1 Piece(s)Available

8 Days or more

51798
1 Piece(s)Available

8 Days or more

61798
1 Piece(s)Available

8 Days or more

81996
1 Piece(s)Available

8 Days or more

102096

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 125
Hex Wrench Tip Shape Ballpoint

Additional Products in this Category

Tech Support