(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket 2H-L

Long Hexagonal Socket 2H-L
  • Volume Discount

A socket with knurled outer periphery that allows the bolt to be easily turned by hand.
[Features]
· A long hexagonal socket for manual work with a 6.35-mm insertion angle.
· Long type with an overall length of 10 mm.
· Can be used to access hex socket bolts and set screws in deep and narrow places.
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2H-03L
2H-04L
2H-05L
2H-06L
2H-07L
2H-08L
2H-2.5L
2H-10L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

8 Days or more

313675
1 Piece(s)Available

8 Days or more

413675
1 Piece(s)Available

8 Days or more

513875
1 Piece(s)Available

8 Days or more

617871
1 Piece(s)Available

12 Days or more

717871
1 Piece(s)Available

12 Days or more

817-68
1 Piece(s)Available

8 Days or more

2.513675
1 Piece(s)Available

12 Days or more

1018-65

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 100
Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support