(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Wrench Set H3082

Hexagon Socket Wrench Set H3082

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hex socket set ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· A standard set of hexagon socket x 8 and handle x 2.
· Metal case included.
· 10-piece set tool for manual work with a 9.5-mm insertion angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

H3082

 
Part Number
H3082
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex/joints/Phillips (+)/slotted (-) for Hexagon socket head bolt Flat Width (Dimension S) 10 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 0.8×6.0 / 6 Sq. / No. 2 Handle Type ° Ratchet Ratchet Handle Full Length Type Standard
Ratchet Mechanism Cam type Number of Ratchet Teeth 30

Please check the type/dimensions/specifications of the part H3082 in the Hexagon Socket Wrench Set H3082 series.

Additional Products in this Category

Tech Support