(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket 2H

Hexagonal Socket 2H
  • Volume Discount

Hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A hexagonal socket for manual work with a 6.35-mm insertion angle.
· Changed to a knurled type.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2H-02
2H-03
2H-04
2H-05
2H-06
2H-07
2H-08
2H-2.5
2H-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

8 Days or more

2321312
1 Piece(s)Available

12 Days or more

3351313
1 Piece(s)Available

8 Days or more

4401318
1 Piece(s)Available

8 Days or more

5441322
1 Piece(s)Available

8 Days or more

6481526
1 Piece(s)Available

8 Days or more

7501528
1 Piece(s)Available

12 Days or more

8531527
1 Piece(s)Available

8 Days or more

2.5321312
1 Piece(s)Available

8 Days or more

10571730

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support