(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Screwdriver Bit Socket 2H-P (Part Numbers)

Screwdriver Bit Socket 2H-P
  • Volume Discount

Phillips screwdriver bit socket for hand tools with an insertion angle of 6.35 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2H-P1
2H-P2
2H-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Hex Wrench Tip Shape Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

12 Days or more

49No.11327
1 Piece(s)Available

12 Days or more

49No.21327
1 Piece(s)Available

12 Days or more

50No.31524

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Phillips (+) Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4

Additional Products in this Category

Tech Support