(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Adapter 68

Socket Adapter 68
  • Volume Discount

Attachment tool that connects sockets and handles of differing insertion angles.
[Features]
· Firmly connects sockets and handles of differing insertion angles.
· For manual operation.
· Concave 12.7 x Convex 9.5 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

68

 
Part Number
68
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 32 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 22

Please check the type/dimensions/specifications of the part 68 in the Socket Adapter 68 series.

Additional Products in this Category

Tech Support