(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leg Clamp - S45C Steel, LC/LCMC (Part Numbers)

Leg Clamp - S45C Steel, LC/LCMC
  • Volume Discount

LC12/14/16/20: FCD450/LC14A/LCMC: S45C leg clamp.

Part Number

Configured Part Number is shown.

LCMC163

Part Number
LCMC163
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

63273215151217.5828719M160.22

Loading...

  1. 1

Basic Information

Material LC14A: S45C-D, LC type (other than LC14A): FCD500-7, LCMC type: S45C Heat Treatment Hardening Surface Treatment Phosphate Treatment (Other Than LC14A), Black Oxide Finish (LC14AO, LCMC)

Please check the type/dimensions/specifications of the part LCMC163 in the Leg Clamp - S45C Steel, LC/LCMC series.

Products like this...

Part Number
LC-14
LC-14A
LC-16
LC-20
LCMC121
LCMC164
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

54323216161614.31018--M140.2
1 Piece(s)Available

10 Days or more

54263212161414.31018--M140.19
1 Piece(s)Available

10 Days or more

61404020202017.5822--M160.39
1 Piece(s)Available

10 Days or more

75505025252520.69.527--M200.73
1 Piece(s)Available

15 Days or more

63323215151714.31027719M12,M140.24
1 Piece(s)Available

8 Days or more

80454525252017.511321732M160.75

Additional Products in this Category

Tech Support