(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Bolt

Stack Bolt
  • Volume Discount

When bolt is tightened, the thread component should ideally be protruding 1-2 pitches from the tip of the nut.

Part Number

Configured Part Number is shown.

Part Number
SBM-1075
SBM-12130
SBM-1270
SBM-14150
SBM-16125
SBM-16130
SBM-16225
SBM-16500
SBM-1680
SBM-18120
SBM-20140
SBM-20200
Part NumberMinimum order quantityVolume DiscountDays to Ship L
(mm)
A/A'
(mm)
Screw Standards Mass
(g)
1 Piece(s)Available

8 Days or more

7530M10P=1.540
1 Piece(s)Available

8 Days or more

13038M12P=1.75104
1 Piece(s)Available

8 Days or more

7030M12P=1.7552
1 Piece(s)Available

8 Days or more

15038M14P=2.0163
1 Piece(s)Available

8 Days or more

12538M16P=2.0169
1 Piece(s)Available

8 Days or more

13038M16P=2.0176
1 Piece(s)Available

8 Days or more

22550M16P=2.0304
1 Piece(s)Available

8 Days or more

50050M16P=2.0709
1 Piece(s)Available

8 Days or more

8030M16P=2.0108
1 Piece(s)Available

8 Days or more

12050M18P=2.5215
1 Piece(s)Available

8 Days or more

14050M20P=2.5304
1 Piece(s)Available

8 Days or more

20050M20P=2.5420

Loading...

  1. 1

Basic Information

Material S45C Hardness HRC30±5゜ Finishing Black oxide finish
Note When bolt is tightened, the thread component should ideally be protruding 1-2 pitches from the tip of the nut.

Additional Products in this Category

Tech Support