(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin End U Shape Clamp (Part Numbers)

Pin End U Shape Clamp
  • Volume Discount

S45C pin end U-type clamp.
For complete product overview and details on Pin End U Shape Clamp see the sections below:

Part Number

Configured Part Number is shown.

UE22M250

Part Number
UE22M250
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

222504060307645M20,M222.7

Loading...

  1. 1

Basic Information

Material S45C Surface Treatment Baked Paint Finish

Please check the type/dimensions/specifications of the part UE22M250 in the Pin End U Shape Clamp series.

Products like this...

Part Number
UE10M125
UE14M160
UE14M200
UE18M200
UE18M250
UE22M315
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

1112520301641.524M100.35
1 Piece(s)Available

10 Days or more

141602540205230M12,M140.75
1 Piece(s)Available

10 Days or more

142002540205230M12,M140.95
1 Piece(s)Available

10 Days or more

182003050246436M16,M181.4
1 Piece(s)Available

10 Days or more

182503050246436M16,M181.75
1 Piece(s)Available

10 Days or more

223154060307645M20,M223.4

Additional Products in this Category

Tech Support