(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Height Setting Jack

Height Setting Jack
  • Volume Discount

With a hole at the upper center. (φ12) E-756 Attachment for jack can be used in combination. Bearing is embedded in thread component.

Part Number

Configured Part Number is shown.

HCS-75

Part Number
HCS-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

A(mm) 55 B(mm) 75 C(mm) 38.5
Mass(kg) 0.7 Material S45C Load Resistance(kN) 30
Surface Treatment Baked Paint Finish

Please check the type/dimensions/specifications of the part HCS-75 in the Height Setting Jack series.

Additional Products in this Category

Tech Support