(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexalobular Wrench Set W-81

Hexalobular Wrench Set W-81
  • Volume Discount

A compact Torx wrench set has been prepared by making the handle and tool bit detachable.
[Features]
· T6, T8, T10, T15, T20, T25, T27, T30, +No.2 x -6.0, +No.1 x -4.5 mm.
· T8-T30 support tamper-proofing (tamper-proofed products have a protrusion at the center of the Torx screw socket).
· Bits are attached to both ends, so it can be used vertically and horizontally.
[Applications]
· Tamper-proof and applicable for places where general Torx screwdrivers and flathead screwdrivers cannot be inserted.

PDF

Part Number

Configured Part Number is shown.

W-81

Part Number
W-81
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip standards T6/T8/T10/T15/T20/T25/T27/T30 Single Product/Set Classification Single Item
Overall length (L dimension)(mm) 127 Weight(g) 150 Features Bits are attached to both ends, so it can be used vertically and horizontally.

Please check the type/dimensions/specifications of the part W-81 in the Hexalobular Wrench Set W-81 series.

Additional Products in this Category

Tech Support