(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel Pliers SCT-175

Stainless Steel Pliers SCT-175
  • Volume Discount

Stainless steel bench that can be used to insert and retrieve small components.
[Features]
· Material adopts martensitic stainless steel.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, etc.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SCT-175

 
Part Number
SCT-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 170
Steel Wire Cutting Performance(mmφ) 1.2 (Soft Iron Wire) Copper Wire Cutting Performance(mmφ) 2 Material Martensitic Stainless Steel
Main body: option Main Body

Please check the type/dimensions/specifications of the part SCT-175 in the Stainless Steel Pliers SCT-175 series.

Additional Products in this Category

Tech Support