(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers P-57

Pliers P-57

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Practical type pliers boasting excellent cutting force and durability.
[Features]
· Smooth to touch elastomer grip is used for the handle.
· Recommended product for the Electrical Worker Proficiency Test.
[Applications]
· Ideal for various types of manual work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-57-175
P-57-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Weight
(g)
1 Piece(s)Available

8 Days or more

101953.51.6 x 3 core270
1 Piece(s)Available

8 Days or more

1022042.0 × 3 core370

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Wire Cutting Ability of Copper(mm2) 5.5 Main body: option Main Body Supplementary explanation Type 1/2 Electrical Worker Proficiency Test recommended product. Practical type boasting excellent cutting force and durability.

Additional Products in this Category

Tech Support