(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Nippers N-33

End Nippers N-33

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Nippers with a long blade length.
[Features]
· Equipped with coil spring to prevent fatigue even during continuous work.
· As the blade is long, it is possible to cut 4 wires coming out of a modular jack at once.
[Applications]
· Ideal for cutting in deep places (slanted type).

PDF

Part Number

Configured Part Number is shown.

N-33

 
Part Number
N-33
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 116
With or without spring Available Copper Wire Cutting Performance(mmφ) 1 Wire Cutting Ability of Copper(mm2) 0.9
Main body: option Main Body Weight(g) 45 Supplementary explanation For cutting in deep places

Please check the type/dimensions/specifications of the part N-33 in the End Nippers N-33 series.

Additional Products in this Category

Tech Support