(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Adjustment Screwdriver Set D-17

Ceramic Adjustment Screwdriver Set D-17
  • Volume Discount

A long screwdriver that's convenient for adjustment inside equipment.
[Features]
· With a sewn case that is resistant to friction and pulling.
· Uses zirconia ceramic that stands out among fine ceramics specifically for its exceptional strength and elasticity.
· Has high abrasion resistance and maintains cutting edge precision for a long time even for tip-type semi-fixed knob adjustment work.
[Applications]
· The 110 mm long shaft makes it ideal for adjusting parts in deep places.

PDF

Part Number

Configured Part Number is shown.

D-17

 
Part Number
D-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.0 Tip size / flathead (-) blade width (mm) B1 1.8 / 1.3
Shaft length L (mm) 110 Single Product/Set Classification Set Product Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin Tip size / flathead (-) blade thickness (mm) B2 0.4 Shaft Diameter(φ/mm) 3 / 1.5 / 1.8
Overall Length(mm) 175 Weight(g) 55

Please check the type/dimensions/specifications of the part D-17 in the Ceramic Adjustment Screwdriver Set D-17 series.

Additional Products in this Category

Tech Support