(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS Spanner

SUS Spanner
  • Volume Discount

Stainless steel double-ended wrench featuring durability and rust resistance.
[Features]
· Ideal for stainless steel bolts and nuts.
· Material: Precipitation hardened stainless steel is adopted.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, precision machinery, ships, marine sports, marine development, plants.
· Ideal for places that use stainless steel bolts and nuts such as waterproofing work, plumbing, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS-0810
SS-5.507
SS-1113
SS-1214
SS-1719
SS-2224
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
1 Piece(s)Available

12 Days or more

1208×1018225.5
1 Piece(s)Available

12 Days or more

1005.5×713163.8
1 Piece(s)Available

12 Days or more

13511×132428.86
1 Piece(s)Available

8 Days or more

14012×1426.530.56.5
1 Piece(s)Available

12 Days or more

18517×1937418
1 Piece(s)Available

12 Days or more

22622×2448519.5

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support