(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS70-4【5 Pieces Per Package】 (20442210)

CS70-4 20442210
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Main Body Overall Length (mm): 70mm
•Width: 4mm
•Number Contained In A Packet (Pieces): 5/Case

PDF

Part Number

Configured Part Number is shown.

20442210

 
Part Number
20442210
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

300

Loading...

  1. 1

Basic Information

Model Ceramic Fiber Grindstone Main Body Overall Length(mm) 70mm Width 4mm
Number Contained In A Packet(Pieces) 5/Case

Please check the type/dimensions/specifications of the part 20442210 in the CS70-4 series.

Products like this...

Part Number
20442220
20442230
20442240
20442250
20442260
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

600

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

800

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200

Additional Products in this Category

Tech Support