(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Polishing Grindstone with Individual Abrasive Balls, SKTM

Mounted Points - Polishing Grindstone with Individual Abrasive Balls, SKTM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for deburring and rust removal of uneven inner surfaces.

[Features]
· It achieves soft and fine polishing.
· Since the shaft of the grinding part (polishing part) is screwed into the handle, the center is firmly fixed, with elasticity arising from the tip to fit uneven surfaces perfectly.
· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.

Part Number

Configured Part Number is shown.

Part Number
SKTM-5.8-SC-60
SKTM-7.3-AO-60
SKTM-7.3-SC-60
SKTM-9-SC-60
SKTM-9-SC-220
SKTM-10-SC-60
SKTM-11-SC-60
SKTM-12-SC-220
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Application: abrasive grains Overall Length
(mm)
Compatible Pipe Inner Diameter (standard)
(mm)
Particle size identification color
1 Piece(s)Available

18 Days or more

605.545For Hard Objects (SC)1955.5~6Black
1 Piece(s)Available

18 Days or more

60745For soft objects (AO)1957~7.5Black
1 Piece(s)Available

18 Days or more

60745For Hard Objects (SC)1957~7.5Black
1 Piece(s)Available

18 Days or more

60950For Hard Objects (SC)2008–9Black
1 Piece(s)Available

18 Days or more

220950For Hard Objects (SC)2008–9Yellow
1 Piece(s)Available

18 Days or more

601050For Hard Objects (SC)2009–10Black
1 Piece(s)Available

18 Days or more

601150For Hard Objects (SC)20010~11Black
1 Piece(s)Available

18 Days or more

2201260For Hard Objects (SC)21011~12Yellow

Loading...

  1. 1

Basic Information

Model Grindstone and brush Shaft Diameter(mm) 6 Packaging Quantity(Book) 1
Maximum Engine Speed(min-1) 1200

Additional Products in this Category

Tech Support