(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Mounted Points - Adjusting Holder

Mounted Points - Adjusting Holder
  • Volume Discount

•Model: Reciprocating Holder
•Shaft Diameter (mm): 3
•Packaging Quantity (Book): 1
•Overall Length (mm): 45

PDF

Part Number

Configured Part Number is shown.

P7003

 
Part Number
P7003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Reciprocating Product Holder Shaft Diameter(mm) 3 Packaging Quantity(Book) 1
Overall Length(mm) 45

Please check the type/dimensions/specifications of the part P7003 in the Mounted Points - Adjusting Holder series.

Additional Products in this Category

Tech Support