(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A dedicated stand for a stone surface plate.
· Misalignment and falling off of the surface plate are minimized by the use of the built-in level jack.
· Adjustment of the surface plate height (C dimension) can be done with the foot jack.
· Fine adjustment of the surface plate level is possible using the built-in level jack.
· An affordable type that comes with precision stone surface plate and dedicated angle stand.
Part Number
Configured Part Number is shown.
GPSA04560-1
Product Type | Surface Plate + Surface Plate Panel Set | Class | Class 1 |
---|---|---|---|
Material | Granite | Flat surface precision(µm) | 10 |
A(mm) | 600 | B(mm) | 450 |
C(mm) | 100 | Main body: option | Main Body |
Details Type | Set Product | Mass(kg) | 115 |
Angle Stand | GP04560-SA | - | - |
Product Type | Surface Plate + Surface Plate Panel Set | Class | Class 1 | Material | Granite |
---|---|---|---|---|---|
Flat surface precision(µm) | 10 | A(mm) | 600 | B(mm) | 450 |
C(mm) | 100 | Main body: option | Main Body | Details Type | Set Product |
Mass(kg) | 115 | Angle Stand | GP04560-SA |
Please check the type/dimensions/specifications of the part GPSA04560-1 in the Stone Surface Plate Angle Block Set (JIS Class 1) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy