(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Washable
· Can be cleaned quickly and reliably with high pressure water (up to 100 bar) at high temperatures (80°C) as well, making it hygienic.
· Can be cleaned while submerged in water
· Usable even in high-humidity environments: In addition to a highly airtight case, even the internal circuit boards have a waterproof coating.
· Stainless steel with see-through frame structure
Part Number
Configured Part Number is shown.
SW-150KL
Main applications | Weighing instruments | Type | Main Body |
---|---|---|---|
Capacity(g) | 150000 | Minimum Display(g) | 20 |
Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | None |
PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 530 |
Measurement Plate Dimensions W(mm) | 390 | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | Available | Capacity(kg) | 150 |
Show More | |||
Details of dust-proof and waterproof function | Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP69) | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Weight(kg) | 16.2 |
Power Supply | AC Cable (Approx. 3 m, Standard Accessory) or Lead Battery (Sold Separately) | % Minimum Display(%) | 1 |
RoHS | 10 | - | - |
Show Less |
Main applications | Weighing instruments | Type | Main Body | Capacity(g) | 150000 |
---|---|---|---|---|---|
Minimum Display(g) | 20 | Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | None |
PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 530 | Measurement Plate Dimensions W(mm) | 390 |
Printer Connection Function | Yes (An optional component may be required as well as cable and others.) | Dust-proof and waterproof function | Available | Capacity(kg) | 150 |
Details of dust-proof and waterproof function | Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP69) | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Weight(kg) | 16.2 | Power Supply | AC Cable (Approx. 3 m, Standard Accessory) or Lead Battery (Sold Separately) | % Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part SW-150KL in the Dust/Water-Proof Digital Scale Ultra Super Wash series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy