(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Triple-working triple-range general purpose electronic scale.
[Features]
· A single scale has 3 weighing ranges (each with 1/3,000 resolution) allowing it to function as 3 scales.
· Large LCD display with backlight (character height: 16 mm).
· Stainless steel top plate: 304SUS that provides excellent chemical resistance and also reduces static electricity effects is used for the top surface of the body.
· The carrying case is convenient for carrying and storage. (Separately sold product: EJ-12JA)
[Applications]
· Weight measurement for chemistry and experiments.
· For checking the weight of parts.
· Use as a counter.
Part Number
Configured Part Number is shown.
EW-12KI
Main applications | Weighing instruments | Type | Main Body |
---|---|---|---|
Capacity(g) | 3000 ~ 12000 | Minimum Display(g) | 1 ~ 5 |
Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | None |
PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 133 |
Measurement Plate Dimensions W(mm) | 170 | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | None | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Show More | |||
Printer Connection Compatible Optional Items | No Option Required | Weight(kg) | 1.5 |
Power Supply | AC Adapter (Standard Accessory) or Ni-MH Battery (Sold Separately) | % Minimum Display(%) | 1 |
Show Less |
Main applications | Weighing instruments | Type | Main Body | Capacity(g) | 3000 / 6000 / 12000 |
---|---|---|---|---|---|
Minimum Display(g) | 1 / 5 / 2 | Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | None |
PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 133 | Measurement Plate Dimensions W(mm) | 170 |
Printer Connection Function | Yes (An optional component may be required as well as cable and others.) | Dust-proof and waterproof function | None | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Printer Connection Compatible Optional Items | No Option Required | Weight(kg) | 1.5 | Power Supply | AC Adapter (Standard Accessory) or Ni-MH Battery (Sold Separately) |
% Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part EW-12KI in the Personal Electronic Scales Triple Range EW-i Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy