(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Cam Clamp Lever A Type

Cam Clamp Lever A Type
  • Volume Discount

A cam-shaped clamp lever for cam center clamp set.

Part Number

Configured Part Number is shown.

CSL14

Part Number
CSL14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

A(mm) 14 B(mm) 5 C(mm) 14
D(mm) 165 E(mm) 28 F(mm) 23
G(mm) 4 H(mm) 38 I(mm) 11
J(mm) 12 K(mm) 1.2 Mass(kg) 0.31
Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part CSL14 in the Cam Clamp Lever A Type series.

Additional Products in this Category

Tech Support