(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B-Type V Block【2 Pieces Per Package】

B-Type V Block
  • Volume Discount

The pair difference of the V groove with respect to the two reference planes a is MC0.05 and GS/FS0.03.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B50
B75
B100
B125
B200
BA50
BA75
BA100
BA125
BK50
BK75
BK100
BK125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

51322433725740.05/1000.4

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

76603260745740.05/1001.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10267417510551050.05/1002.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

12779518210601150.05/1003.4

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

203140102158111141560.05/10022.2

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

51322433725740.01/1000.4

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

76603260745740.01/1001.5

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

10267417510551050.01/1002.5

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

12779518210601150.01/1003.4

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

51322433725740.03/1000.4

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

76603260745740.03/1001.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10267417510551050.03/1002.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

12779518210601150.03/1003.4

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Additional Products in this Category

Tech Support