(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Edge Clamp (One Sided Type) (Part Numbers)

Low Edge Clamp (One Sided Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· It is a compact clamp that does not lift much.
· Ideal for machining thin, low-profile objects.
· There are three sizes of tightening bolts: M4, M6, and M12.
· It has a compact size and large stroke of 0.3 to 1.1.
· The guide groove of the main body shortens workpiece setup time (excluding LWC4).
· It has a structure that prevents chips from entering inside.
· Ideal for small workpieces.
· Brass material is used to avoid scratching workpieces.
· Lifting up of the workpiece is minimal.
· Ideal for thin workpieces.

PDF

Part Number

Configured Part Number is shown.

LWC-06

 
Part Number
LWC-06
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)
1 Piece(s)Available

8 Days or more

15.617.3547.8 - 8.55.510M6 x 1.03.22M651.98.4

Loading...

  1. 1

Basic Information

Material Locking bolt: SCM435, washer: SCM435, main unit (metal part): C3604BD, main unit (rubber part) :NBR Heat Treatment Locking bolt: hardening HRC25, washer: hardening HRC43

Please check the type/dimensions/specifications of the part LWC-06 in the Low Edge Clamp (One Sided Type) series.

Products like this...

Part Number
LWC-04
LWC-08
LWC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)
1 Piece(s)Available

13 Days or more

9.210.232.54.6 - 5.03.96M4 x 0.7--M41.60.91.4
1 Piece(s)Available

8 Days or more

2021.945510.0 - 11.0613M8 x 1.253.22M 8134.316
1 Piece(s)Available

10 Days or more

24.627.1410812.3 - 13.511.218M12×1.753.22M12407.146

Additional Products in this Category

Tech Support