(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Hook Clamp 6848H

Toggle Hook Clamp 6848H
  • Volume Discount

6848HNI is made of stainless steel. The hook length can be adjusted.

Part Number

Configured Part Number is shown.

Part Number
6848H-2
6848H-3
6848H-4
6848HNI-2
6848HNI-3
6848HNI-4
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Surface Treatment Pull-in force
(kN)
Overall length X Overall height
(mm)
1 Piece(s)Available

37 Days or more

40~7413438~70115.2126.52624381019700.12SS400Zinc Plating1.6156x47
1 Piece(s)Available

10 Days or more

53~9519648~90146.51983532481525910.33SS400Zinc Plating3.2210x70
1 Piece(s)Available

10 Days or more

72~12732865~120198.5269.553466523351100.81SS400Zinc Plating7270x92
1 Piece(s)Available

10 Days or more

40~7413438~70115.2126.52624381019700.12SUS304-1.1156x47
1 Piece(s)Available

10 Days or more

53~9519648~90146.51983532481525910.33SUS304-2210x70
1 Piece(s)Available

10 Days or more

72~12732865~120198.5269.553466523351100.81SUS304-3.6270x92

Loading...

  1. 1

Additional Products in this Category

Tech Support