(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Side Clamp 6841

Toggle Side Clamp 6841
  • Volume Discount

6841: SS400, 6841NI: SUS304/6841: Zinc-plated toggle side clamp 6841.

Part Number

Configured Part Number is shown.

Part Number
6841-0
6841-1
6841-3
6841-5
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Tightening Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

6.533164.51316-12M10x1.01016256.5M412–200.8M4x2066x470.07
1 Piece(s)Available

10 Days or more

844.5204.520201615M12x1.51619.5307M412–201M4x2091x600.13
1 Piece(s)Available

10 Days or more

1268326.530303025M20x1.52242.56013M822~352.5M8x35140x1100.45
1 Piece(s)Available

10 Days or more

1681.5408.5503529.530M24x1.525466516M1230~504.5M12X50171.5x1260.88

Loading...

  1. 1

Basic Information

Material SS400 Surface Treatment 6841 Galvanizing

Additional Products in this Category

Tech Support