(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Bolt (Heavy Duty Type)

Swing Bolt (Heavy Duty Type)
  • Volume Discount

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

Part Number

Configured Part Number is shown.

Part Number
SBH04030
SBH05040
SBH05060
SBH06040
SBH06050
SBH06075
SBH08040
SBH08050
SBH08075
SBH10050
SBH10075
SBH10100
SBH12075
SBH12100
SBH12125
SBH12150
SBH14100
SBH14125
SBH16125
SBH16150
SBH20150
SBH20175
SBH24150
SBH24200
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M4203010545SUM22M4
1 Piece(s)Available

10 Days or more

M5254012655SUM22M5
1 Piece(s)Available

10 Days or more

M53060126510SUM22M5
1 Piece(s)Available

10 Days or more

M62540147610SUM22M6
1 Piece(s)Available

10 Days or more

M63050147615SUM22M6
1 Piece(s)Available

10 Days or more

M64075147620SUM22M6
1 Piece(s)Available

10 Days or more

M82540189820SUM22M8
1 Piece(s)Available

10 Days or more

M83050189825SUM22M8
1 Piece(s)Available

10 Days or more

M84075189835SUM22M8
1 Piece(s)Available

8 Days or more

M10305020121040SUM22M10
1 Piece(s)Available

10 Days or more

M10407520121050SBS ・ SBH:SUM22 SBS-S:SUS316M10
1 Piece(s)Available

8 Days or more

M104010020121065SBS ・ SBH:SUM22 SBS-S:SUS316M10
1 Piece(s)Available

10 Days or more

M12507525141280SBS ・ SBH:SUM22 SBS-S:SUS316M12
1 Piece(s)Available

10 Days or more

M1260100251412100SBS ・ SBH:SUM22 SBS-S:SUS316M12
1 Piece(s)Available

10 Days or more

M1260125251412125SBS ・ SBH:SUM22 SBS-S:SUS316M12
1 Piece(s)Available

10 Days or more

M1260150251412145SBS ・ SBH:SUM22 SBS-S:SUS316M12
1 Piece(s)Available

10 Days or more

M1460100281614140SBS ・ SBH:SUM22 SBS-S:SUS316M14
1 Piece(s)Available

10 Days or more

M1460125281614170SBS ・ SBH:SUM22 SBS-S:SUS316M14
1 Piece(s)Available

10 Days or more

M1660125321716220SBS ・ SBH:SUM22 SBS-S:SUS316M16
1 Piece(s)Available

10 Days or more

M1675150321716255SBS ・ SBH:SUM22 SBS-S:SUS316M16
1 Piece(s)Available

10 Days or more

M2075150402218435SBS ・ SBH:SUM22 SBS-S:SUS316M20
1 Piece(s)Available

10 Days or more

M20100175402218470SBS ・ SBH:SUM22 SBS-S:SUS316M20
1 Piece(s)Available

10 Days or more

M2475150482522650SBS ・ SBH:SUM22 SBS-S:SUS316M24
1 Piece(s)Available

10 Days or more

M24100200482522750SBS ・ SBH:SUM22 SBS-S:SUS316M24
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support