(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Bolt (SUS) (Part Numbers)

Swing Bolt (SUS)
  • Volume Discount

SBS/SBH: SUM22, SBS-S: Swing bolt (SUS) made of SUS316.

Part Number

Configured Part Number is shown.

SBS06050S

Part Number
SBS06050S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M63050147615SUS316M6

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBS06050S in the Swing Bolt (SUS) series.

Products like this...

Part Number
SBS06040S
SBS08050S
SBS08075S
SBS10050S
SBS10075S
SBS10100S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M62540147610SUS316M6
1 Piece(s)Available

8 Days or more

M83050189825SUS316M8
1 Piece(s)Available

10 Days or more

M84075189835SUS316M8
1 Piece(s)Available

10 Days or more

M10305020121035SUS316M10
1 Piece(s)Available

8 Days or more

M10407520121065SUS316M10
1 Piece(s)Available

10 Days or more

M1040100201210100SUS316M10

Additional Products in this Category

Tech Support