(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A robust ABS tool box with customizable internal boxes that can be arranged into 6 different configurations.
[Features]
· The transparent lid allows the contents to be clearly identified at a glance.
· A double-layered structure which allows the internal boxes to be added to the outer box.
· Employs a mechanism that allows the lid to be locked at both the 90° and 180° angles. The cases can be used even when stacked.
· 6 different configurations can be achieved by combining the 2 types of internal box. Each row can be partitioned into a maximum of 12 equal compartments using the dividers.
· The bottom / side corners are curved to facilitate easier retrieval of small components. Internal trays A through C have the same external dimensions for easy rearrangement.
· Includes name stickers for quick identification of categorized items.
[Applications]
· Useful for storing small items such as parts, etc.
Part Number
Configured Part Number is shown.
Internal boxes A to C can be used interchangeably with boxes of the same dimensions.
Each row can be divided up into up to 12 sections with partitions.
Includes index stickers for convenient classification and identification of parts.
Curved corners on the base and sides make it easy to handle small items.
Inner capacity | 1.5 L |
---|---|
Weight | 490 g (B-10-AA) |
Material | ABS (Main Body) / AS (Lid) |
Conductive Color Mat Green PVC No earth wire Thickness (mm) 2
PVC mats with excellent resistance to wear and ultraviolet light. Reinforcing fibers prevent the mat from stretching.
Part Number |
---|
B-10-1 |
B-10-AA |
B-10-AB |
B-10-AC |
B-10-BB |
B-10-BC |
B-10-CC |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy