(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tweezers Grip P-845 (Part Numbers)

Tweezers Grip P-845
  • Volume Discount

Use this ESD soft grip on your standard tweezers to make them ESD safe.
[Features]
· The elastomer grip has a soft touch while being non-slip, improving the usage sensation.
· The tip can be protected with a cap, making it convenient for storage and carrying.
· It can also be used for tweezers made by other manufacturers.

PDF

Part Number

Configured Part Number is shown.

P-845

 
Part Number
P-845
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Body Material Elastomer Overall Length(mm) 150 (with cap) Non-magnetic Y / N Available
Single / Multiple Single Item Part Type Main Body Width(mm) 8.5~10

Please check the type/dimensions/specifications of the part P-845 in the Tweezers Grip P-845 series.

Additional Products in this Category

Tech Support