(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Nipper N-58

Precision Nipper N-58

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Highly durable precision nipper equipped with a lead stopper.
[Features]
· Semi-flush cut type.
· Cutting ability Copper wire: 0.18 to 0.8 mm in diameter (effective lead stopper range).
· Hardness HRC: main body/46.
· Blade: 60.
· Weight: 40 g.
· ESD control value: Ground resistance Rg < 1 × 1012 Ω.
[Applications]
· Ideal for cutting the leads of resistors, capacitors, etc.

Part Number

Configured Part Number is shown.

Part Number
N-58
N-58-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Parts

Additional Products in this Category

Tech Support