(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A piercing square-shafted driver with a plastic grip.
[Features]
· Plastic grip.
· Phillips shaft length: 100 mm, total length: 195 mm.
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· The tip has a high-strength magnet.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Shaft length L (mm) | 102 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | Available |
Shaft through | Available | Bolster | NA | Grip Type | Resin |
Overall Length L(mm) | 195 | Shaft width across flats(mm) | 6 | Grip Width D(mm) | 24.0 |
Weight(g) | 100 |
Please check the type/dimensions/specifications of the part KPD-002 in the Piercing Screwdriver KPD-002 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy