(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long L-Shaped Hex Wrench

Long L-Shaped Hex Wrench
  • Volume Discount

Hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Uses a special alloy composed of various alloy elements to enhance durability and abrasion resistance.
· High-level heat treatment and hard chrome plating treatment.
· Improved alloy performance to the utmost limit, realizing high torque properties and toughness (tenacious and impact resistance).
· Abrasion of hex parts is prevented, with its toughness increased along with reliable work and safety while the strength level is high.
· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.
· Long Type.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AL-02
AL-03
AL-04
AL-05
AL-06
AL-08
AL-0.71
AL-0.89
AL-1.5
AL-1.27
AL-2.5
AL-10
AL-12
AL-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

296163
1 Piece(s)Available

8 Days or more

3127209
1 Piece(s)Available

8 Days or more

41422518
1 Piece(s)Available

8 Days or more

51602830
1 Piece(s)Available

8 Days or more

61803250
1 Piece(s)Available

12 Days or more

819836100
1 Piece(s)Available

12 Days or more

0.71497.30.2
1 Piece(s)Available

8 Days or more

0.895910.10.4
1 Piece(s)Available

8 Days or more

1.581141
1 Piece(s)Available

8 Days or more

1.276911.70.8
1 Piece(s)Available

8 Days or more

2.5111185
1 Piece(s)Available

8 Days or more

1022540175
1 Piece(s)Available

8 Days or more

1223845290
1 Piece(s)Available

12 Days or more

1426656460

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item
Material Special Alloy Steel

Additional Products in this Category

Tech Support