(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench SS

Combination Wrench SS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 11, 14, 15, 17, 19, 19.1 mm, 21, 22, 24, 26, 32, 54 mm, 6, 7, 8, 9
•Single Item / Set : Single Item
For complete product overview and details on Combination Wrench SS, see the sections below:

Part Number

Configured Part Number is shown.

SS32

Part Number
SS32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 387 Offset Angle(°) 15 Two-sided Width Size(mm) 32
Single Item / Set Single Item Weight(g) 620

Please check the type/dimensions/specifications of the part SS32 in the Combination Wrench SS series.

Additional Products in this Category

Tech Support