(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

File Set K-216

File Set K-216
  • Volume Discount

Fine 140 grit for precision finishing.
[Features]
· Fine file ideal for precision finishing of metals, precious metals, etc.
· Sewn case included.

PDF

Part Number

Configured Part Number is shown.

K-216

 
Part Number
K-216
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Precise File Overall Length(mm) 160 Particle Size(#) 200
Single Item / Set Set Product Weight(g) 60 Supplementary explanation For precision finishing, Thinness of the upper part of the file 140, Included content: Round/semicircle/flat/triangular/square, Full length mm: 160
Packaging Quantity(Book) 5

Please check the type/dimensions/specifications of the part K-216 in the File Set K-216 series.

Additional Products in this Category

Tech Support