(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

File, File Set (Upper Cut Teeth 45/58)

File, File Set (Upper Cut Teeth 45/58)
  • Volume Discount

File set with 5 shapes (circle, semicircle, flat, triangle, square).
[Features]
· The file mesh of K-155-S is 58 and K-155-L is 45.
· Comes with a vinyl case ideal for storage.
· With a grip comfortable to hold.
· Also possible to purchase separately.
· The individually sold type of K-155-S is K-160 series and K-155-L is K-170 series.
[Applications]
· 5 kinds of files can be used appropriately for various applications.

PDF

Part Number

Configured Part Number is shown.

K-155-L

 
Part Number
K-155-L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Assorted files Overall Length(mm) 215 Filing Upper teeth 45
Single Item / Set Set Product Weight(g) 290 Supplementary explanation File Teeth: Upper 45, Content: Circle/Semi-Circle/Flat/Triangle/Square
Packaging Quantity(Book) 5

Please check the type/dimensions/specifications of the part K-155-L in the File, File Set (Upper Cut Teeth 45/58) series.

Additional Products in this Category

Tech Support