(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cone Paper L/A【1-50 Pieces Per Package】

Cone Paper L/A
  • Volume Discount

•Use: Grinding
•Model: Paper
•Application: Deburring, chamfering
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 50

Part Number

Configured Part Number is shown.

Part Number
CPL-L-A-100
CPL-L-A-120
CPL-L-A-180
CPL-L-A-240
CPL-M-A-100
CPL-M-A-120
CPL-M-A-180
CPL-M-A-240
CPL-S-A-100
CPL-S-A-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Particle Size
(#)
Tip Inner Diameter
(mm)

50 Pieces Per Package

1 Pack(s)Available

45 Days or more

6010014
1 Piece(s)Available

45 Days or more

6012014
1 Piece(s)Available

45 Days or more

6018014

50 Pieces Per Package

1 Pack(s)Available

45 Days or more

6024014
1 Piece(s)Available

45 Days or more

5010010
1 Piece(s)Available

45 Days or more

5012010

50 Pieces Per Package

1 Pack(s)Available

45 Days or more

5018010
1 Piece(s)Available

45 Days or more

5024010
1 Piece(s)Available

45 Days or more

401007
1 Piece(s)Available

45 Days or more

401207

Loading...

  1. 1

Basic Information

Application Polishing Type Paper Application Deburring, chamfering
Tool Used Hand Grinder, Electric Drill Packaging Quantity(units/sheets) 50

Additional Products in this Category

Tech Support