(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for removal of scratches and rust. Can also be used for hairline finishing.
[Features]
· The Unilon non-woven fabric is impregnated with abrasive, creating a polishing material that easily fits the hand.
· Abrasive with a soft touch that causes less clogging.
· A variety of particle size for various uses from rough cutting to finishing.
Part Number |
---|
NSS-1000 |
NSS-120 |
NSS-320 |
NSS-600 |
NSS-800 |
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 150 | Length(mm) | 230 | Type | Unprocessed lining |
For wet/dry processes | Dry/Wet Types Supported | Packaging Quantity(Sheets) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy